39-3001-ANTPLATE
Oberon™ Wireless Enclosure Accessories
Articulating antenna mounting plate for the Oberon Model 3001
$220.00
Short Description:
Articulating antenna mounting plate for the Oberon Model 3001
Height:
6.3"
Width:
13"
Depth:
11.1"
Finish/ Color:
N/A
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Enclosure Accessories Overview

Oberon’s Model 3001-00 is an indoor/outdoor concealment shroud for concealing Wi-Fi and small cell APs, antennas, remote radio heads, cabling and connectors. The Model 3001-00 includes a paintable, rugged ABS plastic hinged cover which is virtually transparent to wireless signals. The 39-3001-ANTPLATE is an accessory for mounting directive or panel antennas from most vendors. This articulating mounting plate attaches to the 3001-00 base plate, and strides the installed AP. The antenna can then be oriented in the direction of preferred wireless coverage. The mounting panel, antenna and AP are then covered by the hinged ABS cover.
 

Features & Benefits

  • Mount, conceal, protect, and aim indoor and outdoor rated antennas from most vendors
  • Orient antennas in direction of desired wireless coverage

Technical Specifications

  • Design: Articulating antenna mounting plate for most vendors Wi-Fi antennas
  • Constructions: 16 ga. Galvanized Steel

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
ANT-4x4-5314 antenna, AP-228, AP-228, AP-318, AP-365, AP-367, AP-374, AP-375, AP-377, AP-635, AP-ANT-17, AP-ANT-148, AP-ANT18/AP-ANT-25A/AP-35A/AMT-2x2-5314 antenna
Cisco
1532e, 1532i, 1542i/1542d, 1562d, 1562e, 1562i, 1572eac/1572ec, 1572ic, 9124AXD, 9124AXE, IW 3700 Series
Meraki
MR62, MR66, MR74/84 View Product Documentation