39-1312-AM2
Oberon™ M-Frame™ Open-Ceiling Mount Accessories
Model 1312 Arm Attachment for Multiple (up to 4) External Omnidirectional Single-Band Ceiling Antennas
$37.00
Depth:
0"
Finish/ Color:
N/A
Height:
0"
Width:
0"
Contact a sales rep
Helpful Downloads & Links
Description

M-Frame Accessories Overview

Oberon’s M-Frame Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.
 

Technical Specifications

  • Antenna Mount for up to 4 ‘rod’ dipole antennas
  • Attach AM2 to the M-Frame™ with four screws
  • Mount up to four dipole antennas on 5 in. spaced centers, in 0.25 in. diameters holes
  • Construction: Aluminum

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP-514, AP-515, AP-534, AP-535, AP-555, AP-635
Cisco
2800e / 3800e Series, 2800i / 3800i Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXI View Product Documentation