1039-CCOAP3800
Oberon™ In-Plane™ Recessed Mounts 1039
Recessed Suspended Ceiling Installation Kit for Wi-Fi Access Points
$120.00
Depth:
3"
Finish/ Color:
White
Height:
3"
Width:
23.38"
Contact a sales rep
Helpful Downloads & Links
Related Products
Description

1039 Overview

Suspended ceiling mounting kit for most vendors’ Wi-Fi APs. A cutout is made in the ceiling tile, the tile bridge is placed above the ceiling tile, and the AP is attached to the white trim. The AP and trim assembly is then drawn into the tile bridge with a wing nut, with only the front face of the AP exposed for optimal wireless coverage.
 

Features & Benefits

  • Economical and easy to install
  • Conveniently and quickly install APs and antennas from most vendors into 24 in. wide suspended ceiling tiles
  • AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance
  • 16 ga. galvanized steel tile bridge and support wire prevent ceiling tile sag or cracking

Technical Specifications

  • Design: Recessed installation kit for installing Wi-Fi APs in 24 in. wide suspended ceiling tiles. Comprised of steel ceiling tile bridge, support wire, AP bracket, and trim for AP from leading vendors
  • Performance: Designed to meet NEC300-22 and 300-23 for plenum installations
  • Wi-Fi AP trim attaches with wing nuts
  • Construction: 16 ga. galvanized steel tile bridge, all metal bracket and trim
  • Use included support wire to attach to building structure
  • Size: 23.375 x 3 x 3 in. (594 x 76 x 76mm)
  • Suitable for both North American and European (metric) sized ceilings

Includes:

  • (1) Galvanized steel ceiling tile bridge
  • (1) AP specific bracket and trim
  • (2) Grid Wires
  • Required Hardware
  • Installation instructions

For use with the following Wi-Fi/Small Cell Access Points:

Cisco
2800e/3800e Series, 2800i/3800i Series
  View Product Documentation