1312-AM4
Oberon™ M-Frame™ Open-Ceiling Mounts 1312
M-Frame™ Universal Wi-Fi Access Point Mount with Two Directional / Patch Antenna Mounts on Articulating Arms
$270.00
Depth:
1"
Finish/ Color:
White
Height:
12"
Width:
36"
Contact a sales rep
Helpful Downloads & Links
Description

1312 Overview

Oberon’s M-Frame™ Model 1312 series mounting frames are designed to simplify and optimize the installation of APs, connected antennas, and associated accessories. These modular frames are designed for easy configuration, quick installation, consistent implementations and maintenance free operation, in warehouses, manufacturing facilities and other areas with large open ceilings. Designed for APs and antennas from all leading vendors.

1312-AM4: M-Frame Universal Wi-Fi Access Point Mount with Two 39-1312-AM3 Directional / Patch Antenna Mounts on Articulating Arms

Features & Benefits

  • Conveniently install APs, antennas, and associated cabling in warehouses, industrial facilities, sports venues or any facility with open ceiling
  • Enables AP and antennas from leading vendors to be mounted in any preferred orientation
  • Save installation labor time and cost

Technical Specifications

  • Design: Modular frame for fast and consistent mounting of Wi-Fi Access Points (APs) and antennas in open ceilings. Facilitates installation of AP and antenna in any preferred orientation
  • Rugged, corrosion resistant aluminum construction with mounting features for all leading vendor’s Wi-Fi APs and antennas
  • Available in five antenna application configurations (see Configuration Guide below)
  • Accessories permit mounting and protecting M-Frame in just about any type of construction environment
  • Construction: 0.90 in. thick brushed 5052 aluminum
  • Size: 13 x 12 x 1.0 in. (330 x 305 x 25 mm)

Includes:

  • M-Frame modular mounting frame
  • (5) UV Resistant cable ties
  • (4) #8 AP mounting screws
  • (1) 1 in. tall alphanumeric label set
  • (1) Specified Antenna Application Bracket
  • (1) Specified M-Frame mounting kit options
  • (1) Installation instructions

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP-514, AP-515, AP-534, AP-535, AP-555, AP-635
Cisco
2800e/3800e Series, 2800i/3800i Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXI View Product Documentation

Video

1312