1046-ND
Oberon™ Wi-Tile™ Ceiling Enclosures 1046
Locking Suspended Ceiling Tile Wi-Fi Access Point Enclosure with 12.5 x 12.5 x 3 in. Back Box / No Door
$130.00
Door Style:
No Door
Access Point Vendor:
N/A
Access Point Model:
N/A
Ceiling Tile Size:
2 ft. x 2 ft.
Ceiling Tile Type:
Square Lay-In
Product Weight:
16 lb (7.3 kg)
Contact a sales rep
Related Products
Description

1046 Overview

Economical, locking 2 x 2 ft. suspended ceiling Wi-Tile enclosure mounts and secures Wi-Fi and Small Cell APs flush to the ceiling. This steel enclosure replaces a standard ceiling tile, and has a durable white textured powder coat to aesthetically match most ceiling tiles. The interchangeable door simplifies AP and antenna moves, adds, and changes without lifting ceiling tiles.

Note: The Wi-Tile 1046 series enclosure is designed to accommodate older, and typically smaller, Wi-Fi APs. As wireless standards evolve, APs are getting larger to accommodate more internal antennas. Oberon has designed the Wi-Tile 1047 series with a larger door to accommodate current and future generation larger APs. Oberon recommends the Wi-Tile 1047 for new installations, if future migration to larger APs is likely. For a ceiling enclosure equivalent in weight to the 1046 series, Choose the 1047-XXXX-LW series enclosure with lightweight aluminum backbox.

NOTE: This product may be subject to Minimum Order Quantities (MOQ). Please contact your Oberon representative to find out more about possible MOQs for this product.

 

Features & Benefits

  • Economical 2 x 2 ft. locking ceiling tile enclosure secures smaller APs from most vendors
  • Attractive, textured, powder-coat finish matches many ceilings
  • Interchangeable doors permit simple migration to new APs and antennas
  • Enclosure back-box is an effective dust barrier to simplify ICRA procedure compliance

Technical Specifications

  • Design: Economical ceiling tile enclosure designed for smaller APs with integrated antennas. AP mounts in interchangeable door. Fits into standard 2 x 2 ft. (U.S.) ceiling grid. Doors available for all leading AP vendor’s models (see Oberon’s Model 1046 configuration guide)
  • Performance: UL listed for low voltage applications, and designed to meet NEC300-22 and 300-23 for plenum installations. OSHPD approved, OPM-0110-13. De-rate AP operating temperature range by 10°C when mounted in enclosure
  • Locking, quick release interchangeable door for migration to other APs
  • Firestop grommet for insertion into back-box, large enough for 2 Cat6A cables
  • 1 in. trade size knockouts in four walls
  • Construction: 20 ga. galvanized steel back-box. 18 ga. white, powder-coated steel flange and door. Solid back-box fills opening behind AP, creating an effective fire, smoke and dust barrier to simplify ICRA compliance
  • Constructed to be compliant with City of Chicago Environmental Air (CCEA) plenum requirements
  • Enclosure must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11. Includes hanger wire
  • Maximum weight inside enclosure is 25 lbs.
  • Size: 23.75 x 23.75 x 3 in. (603 x 603 x 76 mm). Back-box is 12.5 x 12.5 x 3 in.

Includes:

  • (1) Enclosure and Interchangeable Door
  • (1) Mounting Bracket
  • (1) Dual Cable Egress Firestop Grommet
  • (1) 1 in. Trade Size Conduit Connector
  • (4) Hanger Wires
  • (2) Keys for Lock
  • Access Point Attachment Hardware
  • Installation instructions

Safety & Standards

  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
  • OSHPD Approval OPM-0110-13

For use with the following Wi-Fi/Small Cell Access Points:

Aruba
AP-224, AP-225, AP-314, AP-315, AP-324, AP-325, AP-334, AP-335, AP-344, AP-345
Cisco
1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 2800e/3800e Series, 2800i/3800i Series, 4800 Series, 9115AXE, 9117AX, 9120AXE
Extreme Networks
AP3935e, AP3935i
Meraki
MR32/34/42


 

View Product Documentation