1052-CCOAP
1052
Locking Steel Suspended Ceiling Tile Wi-Fi Access Point Enclosure, 4.5 in. Deep Back Box / Cisco 2600, 2700, 3500, 3600, 
Contact us for pricing.
Depth:
4.50"
Finish/ Color:
White
Height:
23.75"
Width:
23.75"
Contact a sales rep
Related Products
Description

1052 Overview

This locking 2 x 2 ft. suspended ceiling Wi-Tile™ enclosure is designed for Wi-FI and Small cell APs with detachable antennas. This white powder-coated steel enclosure replaces a standard ceiling tile and is UL listed for installation in the plenum space. Interchangeable doors mount leading vendors APs and antennas nearly flush to the ceiling to provide for a professional, aesthetic installation. The interchangeable doors simplify AP moves, adds, and changes without lifting ceiling tiles.
 

Features & Benefits

  • Secure, conceal, and protect Wi-Fi and small cell APs in suspended ceiling areas
  • Locking ceiling tile enclosure designed specifically to secure APs with integrated or detachable antennas from most vendors
  • Interchangeable doors permit simple migration to new APs and antennas
  • Back-box is deep enough to contain most vendors APs and connectors
  • Enclosure back-box is effective dust barrier to simplify ICRA compliance in hospitals

Technical Specifications

  • Design: Ceiling tile enclosure designed for APs and DAS remote units with connectors and detachable antennas. Deep enough to enclose and secure APs for all leading vendor’s models
  • This is a steel enclosure so antennas or AP must be mounted externally or on the door. On Model 1052-00, mount up to (7) external antennas on the door Oberon 34-ZDUAL or 34-DMDUAL antennas
  • APs with internal or non-detachable antennas from most leading vendor’s may be mounted in interchangeable Model 1052 doors (See Oberon’s Model 1052 Configuration Guide)
  • Performance: UL 50 listed for line voltage powered equipment, and designed to meet NEC300-22 and 300-23 for plenum installations
  • OSHPD approved OPM-0110-13
  • De-rate AP operating temperature range by 6°C when mounted in enclosure
  • Fully hinged locking door, keyed alike. Doors are interchangeable
  • Firestop grommet for insertion into back-box, large enough for 2 Cat 6A cables
  • 1 in. trade size knockouts in four walls
  • Enclosure back box is effective as a dust barrier for ICRA procedure compliance
  • Constructed to be compliant with City of Chicago Environmental Air (CCEA) plenum requirements
  • For recessed grid ceilings, specify ‘–T’ for tegular flange
  • Enclosure must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11. Includes hanger wire
  • Maximum weight inside enclosure is 25 lbs.
  • Construction: 16 ga. galvanized steel back-box, 14 ga. textured white powder-coated steel door. Model 1052-DOME includes a UL 94-5VA white ABS plastic dome. Model 1052-CP includes a UL 94-5VA clear polycarbonate dome
  • Size: Flange is 23.75 x 23.75 in. (603 x 603 x 64 mm). Backbox is 12.5 x 12.5 x 4.5 in. (318 x 318 x 114 mm)
  • Specify ‘-600MM’ for European (metric) ceiling (594 x 594 mm tile flange. All other dimensions are the same)
  • Made in the USA

Includes:

  • (4) Wire Hangers
  • (1) T-Bar Bracket
  • (1) Dual Cable Egress Fire Stop Grommet
  • (1) 1 in. Trade Size Conduit Connector
  • (4) #10 Ceiling/Wall Attachment Screws
  • (1) Grounding Screw
  • (2) Keys for Lock
  • Installation Instructions

Safety & Standards

  • UL 50 listed, TYPE 1, for indoor use only
  • USL – Investigated using requirements contained in Standard UL 50 – Twelfth Edition, and UL 50E – First Edition
  • CNL – Investigated using requirements contained in Canadian Standard CSA/C22.2 No. 94.1 and 94.2
  • UL 2416, Audio/Video, Information and Communication Technology Equipment Cabinet, Enclosure & Rack Systems
  • CSA C22.2 NO. 60950-1-07 + Amd. 1 Amd. 2 Information Technology Equipment — Safety. Part 1, General Requirements
  • OSHPD Approval OPM-110-13

For use with the following Wi-Fi/Small Cell Access Points:

Cisco
1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series

  View Product Documentation