• About
  • News & Events
  • Partners
  • Contact Us
  • 800.834.4969
In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Shelves
(18 Product Options)
Sort By

10" D (250 mm) Shelf; 2U x 17.25" (438.2 mm); Supports 40 lb (18.1 kg)

5 options
Starting at 138.45 USD MSRP

Reduced height design saves on valuable rack space. Center mount design is ideal for single sided racks, mount to either front or back channel face. Mounting hardware not included.

11 options
Starting at 124.41 USD MSRP

Reduced height design saves on valuable rack space. Mounts to either front or back of rack channel face. Mounting hardware not included.

11 options
Starting at 135.07 USD MSRP

Extra deep design is convenient for mounting large equipment requiring additional support. Mounting hardware not included.

10 options
Starting at 218.91 USD MSRP

Many storage solutions may cause kinking, twisting and cutting of cables during shelf extensions and retraction. CPI's flexible polycarbonate belt, which fits in the rear undercarriage, solves these problems.

12 options
Starting at 486.51 USD MSRP

Cable Management Arm Kit manages the cables of electronic equipment installed on the Extra-Extended Sliding Equipment Shelf. No more tangles, twists or damage from cuts, kinks, etc. during shelf extension or retraction, and the proper cable bend r

1 option
Starting at 165.16 USD MSRP

Convenient mounting for monitor and one keyboard. Mounting hardware not included. The keyboard tray extends 8.6" (218 mm). 19"W rack trays must use small footprint keyboard; maximum width 16.30" (414 mm).

12 options
Starting at 478.91 USD MSRP

Reduced height design saves valuable rack space and perforated shelf keeps equipment cool, includes bottom ventilation for enhanced airflow circulation. Mounting hardware not included.

11 options
Starting at 126.12 USD MSRP

Provides centered loading for deeper and heavier equipment. Mounts on 3"D (80 mm) double-sided racks only. Mounting hardware not included.

15 options
Starting at 142.92 USD MSRP

Convenient for mounting large equipment requiring additional support. Unique versions available for 3" and 6" rack channels. Mounting hardware not included. Made of strong, lightweight aluminum; supports up to 200 lb (90.7 kg).

15 options
Starting at 196.69 USD MSRP

Specially designed for the QuadraRack 4-Post Frame, these shelves are available solid or vented. 1U x 19"W x 29"D (740 mm); supports up to 200 lb (90.7 kg).

10 options
Starting at 168.66 USD MSRP

For use with small equipment such as modems, routers and fiber modules in 19” EIA racks

 

2 options
Starting at 80.27 USD MSRP

Steel shelf with adjustable depth rear mounting brackets. Designed for use with Adjustable QuadraRack and ServerRack. 1U x 19"W (449.1 mm). Supports up to 200 lb (90.7 kg) of equipment; includes assembly hardware.

32 options
Starting at 133.38 USD MSRP

Shelves provide equipment support in both two- and four-post racks and cabinets.

25 options
Starting at 118.81 USD MSRP

Provides a sliding shelf for front access to all equipment. Mounting hardware not included. 18"D (460 mm) shelf extends out an additional 16" (410 mm) from closed position.

11 options
Starting at 434.67 USD MSRP

Designed to hold small peripheral equipment in a central location. Each shelf typically holds two units and allows a convenient cable run down inside of the rack channel. Mounting hardware not included.

5 options
Starting at 108.49 USD MSRP

Economical rack or wall-mounted shelf for miscellaneous equipment. Made of cold-rolled steel. 19" rack-mountable, holds equipment up to 17.25"W x 14.75"D (438.2 mm x 374.7 mm). Sold two per shipping carton; supports up to 35 lb (15.9 kg)

8 options
Starting at 65.62 USD MSRP

Use the CPI Wall-Mount CPU Shelf whenever you need to raise mini-tower CPUs or other equipment (up to 8" deep and 18" wide) off the floor or desk.

5 options
Starting at 67.71 USD MSRP