Adjustable QuadraRack®
Helpful Downloads & Links
Overview

The Adjustable QuadraRack® provides a sturdy, cost-effective solution for support rack-mount network, computer server an data storage equipment in data centers, computer equipment rooms and other IT facilities. Features #12-24 tapped rails.  Front and rear depth can be adjusted during assembly.

Key Features and Benefits
  • Stability and strength of a welded steel enclosure in an open four-post frame
  • Open design for unrestricted airflow and easy access to equipment and cabling
  • Self-squaring assembly with welded front and rear frames reduces assembly time
  • Mounting channels adjust in depth to provide front and rear support for equipment
  • Maximizes floor space with a minimal rack footprint
  • Rack components are bonded together during assembly in accordance with industry standards
  • Includes a Two Mounting Hole Ground Terminal Block for easy attachment to the Telecommunications Grounding Busbar
  • Threaded equipment mounting holes
  • Rack-mount units are marked and numbered on the mounting channels
  • Easy to bay together to create multi-rack configurations
  • Use with any CPI Cabling Section to manage cables
  • Supports up to 2000 lb (907.2 kg) 
  • UL Listed; File E227626; Category NWIN (US), NWIN7 (Canada) – Information Technology and Communications Equipment Cabinet, Enclosure and Rack
Explore Product Options
Refine By
Refine By
  • Height
  • Finish/ Color
  • Depth
Explore Sizes & Options (64 Product Options)
Product Number Height Finish/ Color Depth Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters