Skip to Content
Wireless Enclosures
Data Center & Enterprise
Industrial
Power Management
English
About
Partners
Sign In
Register
Log In
English
Register
Log In
Menu
Products
Products
Cabinets & Containment
Cabinets & Containment
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Popular Products
Oberon™ Wi-Tile™ Ceiling Enclosures
Oberon™ Skybar™ Environmental Enclosures
Oberon™ NetPoint™ Bollards
Find a Sales Specialist
No matter your application needs, Oberon has the solution you need.
Call us today.
Get assistance selecting the right Wireless Enclosure products to meet your needs.
Contact a CPI Sales Rep
Inspiration
Inspiration
Optimize Your Space
Optimize Your Space
Education
Government
Healthcare
Industrial
Outdoor Wireless
Retail & Hospitality
Smart Cities
Prioritize Your Needs
Prioritize Your Needs
Architects
Contractors
Integrators
Wireless Managers
Deepen Your Knowledge
Deepen Your Knowledge
Oberon™ Solutions Guide
Deploying Next Gen Wireless [Whitepaper]
Showcase solution for small businesses
Increased efficiency, reduced downtime
Oberon™ Solutions Finder
With Oberon™ Wireless Solutions, You Can Have It All Performance, Convenience, Security, Aesthetics
Find a Solution.
Need onsite support or assistance assembling a complete solution?
Request support.
Resources
Resources
Downloads
Downloads
HCAI OPM
MasterFormat Specs
BIM Drawings
iBwave
Digital Tools
Digital Tools
Oberon™ Solutions Finder
Oberon™ Solutions Guide
Training Center
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
Insights
Insights
Videos
Brochures
Events
Whitepapers
Press Releases
Tech Tips
CPI In the News
Cross-Connect Blog
Product Warranty
Video Library
Installation Video - Oberon™ H-Plane™ Right-Angle Surface Mounts 900-HC
Installation Video - Oberon™ Wi-Tile™ Ceiling Enclosures 1077-WA
Additional Resources
Oberon™ Solutions Guide [PDF]
CPI Online Product Catalog
Product Catalog v30 [PDF]
Order a catalog
Need additional resources to support your bid or project?
Contact Tech Support
How to Buy
How to Buy
Find a Sales Specialist
Find a Distributor
Looking for Data Center Products?
Shop now
About
Partners
Products
Inspiration
Resources
How to Buy
Find a Sales Specialist
Find a Distributor
Looking for Data Center Products?
Shop now
Products
view all results
Resources
view all results
0
Cart
Your Cart (0)
Your cart is empty.
Cart Subtotal:
MSRP (USD)
$0
View Cart
Checkout
Oberon™ Wireless
Enclosures & Mounts
Ceiling Enclosures
Recessed Mounts
Right-Angle Surface Mounts
Surface-Mount Enclosures
Open-Ceiling Mounts
Environmental Enclosures
Wireless Bollards
Accessories
Retrofit Doors and Trim
Access Point Covers
Popular Products
Oberon™ Wi-Tile™ Ceiling Enclosures
Oberon™ Skybar™ Environmental Enclosures
Oberon™ NetPoint™ Bollards
Find a Sales Specialist
No matter your application needs, Oberon has the solution you need.
Call us today.
Looking for Data Center Products?
Shop now
Need a new Product Catalog
Contact Us
Get assistance selecting the right Wireless Enclosure products to meet your needs.
Contact a CPI Sales Rep
Deepen Your Knowledge
Oberon™ Solutions Guide
Deploying Next Gen Wireless [Whitepaper]
Optimize Your Space
Education
Government
Healthcare
Industrial
Outdoor Wireless
Retail & Hospitality
Smart Cities
Prioritize Your Needs
Architects
Contractors
Integrators
Wireless Managers
Showcase solution for small businesses
Increased efficiency, reduced downtime
Oberon™ Solutions Finder
With Oberon™ Wireless Solutions, You Can Have It All Performance, Convenience, Security, Aesthetics
Find a Solution.
Need onsite support or assistance assembling a complete solution?
Request support.
Downloads
HCAI OPM
MasterFormat Specs
BIM Drawings
iBwave
Digital Tools
Oberon™ Solutions Finder
Oberon™ Solutions Guide
Training Center
Overview
Webinars
CEC Courses
Company Speakers
Partner Training
Insights
Videos
Brochures
Events
Whitepapers
Press Releases
Tech Tips
CPI In the News
Cross-Connect Blog
Product Warranty
Video Library
Installation Video - Oberon™ H-Plane™ Right-Angle Surface Mounts 900-HC
Installation Video - Oberon™ Wi-Tile™ Ceiling Enclosures 1077-WA
Additional Resources
Oberon™ Solutions Guide [PDF]
CPI Online Product Catalog
Product Catalog v30 [PDF]
Order a catalog
Need additional resources to support your bid or project?
Contact Tech Support
Chat or Call
Get the answers you need—fast.
U.S. and Canada:
1-800-834-4969
International:
1-818-739-3400
Contact Us
Chat with us!
Home
Wireless Enclosures
Hi-Bar
Oberon™ Hi-Bar™ Surface-Mount Enclosures 1016
1016-00
1016-00
Oberon™ Hi-Bar™ Surface-Mount Enclosures 1016
18 in. Hi-Bar Plastic Wi-Fi Access Point Lock Box with Opaque Door
View Full Product Description
View Documentation
$180.00
Change Product Options
Application:
Wall or Hard Ceiling
Door Style:
Opaque
Physical Security:
Lock with Key
Access Point Vendor:
Various
Access Point Model:
Various
Exterior Height:
18" (457 mm)
Exterior Width:
12" (305 mm)
Exterior Depth:
5.15" (131 mm)
Interior Height:
17.4" (441 mm)
Interior Width:
10.5" (266 mm)
Interior Depth:
4.5" (114 mm)
Finish/ Color:
White
Add To Cart
Added To Your Order
1016-00
1016
Qty:
$180.00
Remove
Cart Subtotal:
View Cart
Checkout
Contact a sales rep
Helpful Downloads & Links
Product Information
Spec Sheet
Installation Instructions
Design Tools
Oberon Solutions Finder
MasterFormat Specifications
Related Products
39-1016-ANTPLATE
39-1016-SPKRMNT
39-TBAR-MOUNT3
Description
1016 Overview
Non-metallic Hi-Bar enclosure secures and protects APs, wireless routers, and multiple networking components in offices, hotels, retail locations and other indoor venues. This rugged polycarbonate plastic enclosure is virtually transparent to wireless signals so APs with integrated antennas or small detachable antennas may be protected. The box can be mounted directly over the telecom outlet, and power strip and cabling can be neatly concealed. Cable raceway or conduit can be conveniently terminated.
Features & Benefits
Accommodates most vendors’ enterprise access points with external antennas
Locking, fully-hinged door
Simplify code, industry directives, policy, and aesthetics compliance
Technical Specifications
Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas and external antennas
Performance: Paintable, impact resistant polycarbonate plastic enclosure is virtually transparent to wireless signals
Oberon Hi-Bar shaped locking, fully hinged door, keyed alike
Universal T-bar for most vendors APs
Opening in back allows for placement directly over outlet
Twist outs in sidewalls for conduit or raceway
Construction: UL 94-V0 Classified polycarbonate. Textured white body and door
Size: 12 x 18 x 5.15 in. (305 x 457 x 131 mm)
Includes:
(1) Unit
(1) T-bar bracket
(2) Keys for lock
(2) 1/2 in. Nylon spacer
(2) #6 x 7/8 in. screw
(2) #6 x 1/4 in. screw
Installation instructions
For use with the following Wi-Fi/Small Cell Access Points:
Aerohive
AP110/120, AP20, AP250, AP320, AP330, AP340/350, AP370
Arista
C-130, C-230, C-260
Aruba
AP-134, AP-135, AP-205, AP-205H, AP-214, AP-215, AP-224, AP-225, AP-228, AP-303, AP-305, AP-314, AP-315, AP-324, AP-325, AP-334, AP-335, AP-344, AP-345, AP-504, AP-505, AP-514, AP-515, AP-535, AP-555, AP-615, AP-635, AP-655
Cisco
1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1810W Series, 1815W, 1830e/1850e Series, 1830i/1850i Series, 2800e/3800e Series, 2800e/3800e Series with DART Connector, 2800i/3800i Series, 4800 Series, 9115AXE, 9115AXI, 9117AX, 9120AXE, 9120AXI, 9130AXE, 9130AXI, 9136AXI, CW9166, CW9164, CW9162
Corning Spidercloud
SCRN-310, SCRN-320/SCRN-220
Extreme Networks
AP305C, AP310e, AP3705i, AP3710e, AP3710i, AP3715e, AP3715i, AP3765e, AP3765i, AP3767e, AP3801i, AP3805e, AP3805i, AP3825e, AP3825i, AP3865e, AP3935e, AP3935i, AP3965e, AP3965i, AP4000, AP410C, AP410e, AP410i, AP5010, AP505i / AP510i, AP510C, AP510e, AP650
Meraki
MR32/34/42, MR33, MR52/53, MR55/56, MR57, MR62
Mist
AP41, AP43
NETGEAR
WAX625, WAX615, WAX220, WAX628, WAX618
Ruckus
R310, R320, R510, R550, R610, R710, R720, R850, ZoneFlex H500
Ubiquiti
UniFi UAP-AC-HD, UniFi UAP-XG
View Product Documentation