3030
3030
Contact us for pricing.
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

3030 Overview

Oberon’s Netpoint 3030 Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, and bus stops. The wireless bollard can be used to mount the Wi-Fi APin locations where Wi-Fi coverage is most needed, and avoiding the need to mount on buildings or light poles. This rugged fiberglass bollard is weather proof and tamper resistant, and is designed to protect wireless equipment in open public areas. The fiberglass construction is virtually transparent to wireless signal. Large enough for APs, omni-directional and directional antennas, and small network switches from most vendors.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

Features & Benefits

  • Netpoint Heavy duty Wireless Bollard for outdoor extension of Wi-Fi coverage in public areas
  • Protect AP, antennas, cabling, power supplies, and switch from weather, spilling liquids, and tampering
  • Virtually transparent to wireless signal
  • Large enough for most vendor’s APs, dipole or panel antennas, small network switch, media converter and PoE injector

Technical Specifications

  • Design: Cylindrical fiberglass Wi-Fi bollard. Designed to protect APs and antennas in outdoor public spaces. Designed for permanent AC line voltage and low voltage installations. Interior equipment stand for mounting APs and antennas
  • Performance: Designed to protect equipment from tampering, abuse, and weather. NEMA 3R performance for indoor/outdoor environments. Fiberglass is virtually transparent to wireless signals
  • Anchors to pre-installed concrete pedestal. Cabling is conducted through conduit in pedestal
  • Available in 7 standard colors and custom colors. Paintable (See the Configuration Guide in Resources below)
  • Includes anchor base, equipment stand, hardware to fasten APs and antennas. Bolt cover and tamper resistant hardware
  • Construction: 0.25 in. thick centrifugal cast fiberglass composite bollard (65% glass, 35% resin). Paint is UV and cleaning chemical resistant. Zinc coated, 0.25 in. thick steel anchor base. Fiberglass equipment mounting stand. ABS plastic bolt cover, painted to match bollard
  • Size: 57 in. (1,384 mm) above grade, 12.5 in. (318 mm) inner diameter. Anchor base is 15.25 x 15.25 in.
  • Weight: 63 lbs.

Includes:

  • (1) Fiberglass Bollard
  • (1) Thermoplastic ABS Bolt Cover
  • (1) G90 Galvanized Steel Anchor Base
  • (1) Wi-Fi Decal
  • (1) T-Bar Bracket
  • (1) Right Angle Equipment Bracket
  • (1) Cisco Mounting Bracket
  • (4) 3/8 in. Bolts
  • (2) 1/4-20 Hex Pin in Bit Tamper Resistant Screws
  • (3) #10-32 Flat Head screws
  • (4) #8-32 Screws
  • (2) 1-7/16 in. Clamping U-bolt
  • (1) 1.25 in. Fiberglass Equipment Pole
  • (1) 1.25 in. Pole Fitting

For use with the following Wi-Fi/Small Cell Access Points:

Aerohive
AP110/120, AP20, AP250, AP320, AP330, AP340/350, AP370
Arista
O-235
Aruba
AP-134, AP-135, AP-205, AP-214, AP-215, AP-224, AP-225, AP-228, AP-270, AP-274, AP-275, AP-277, AP-303, AP-305, AP-314, AP-315, AP-318, AP-324, AP-325, AP-334, AP-335, AP-344, AP-345, AP-360, AP-374, AP-375, AP-377, AP-387, AP-505, AP-515, AP-518, AP-534, AP-535, AP-555, AP-567, AP-574, AP-575, AP-577, AP-635, AP-93H, ANT-4x4-5314 antenna, AP-ANT-13B antenna, AP-ANT-1W antenna, AP-ANT-20W antenna
Cisco
1532e, 1532i, 1542i/1542d, 1562d, 1562e, 1562i, 1572eac/1572ec, 1572ic, 1600e/2700e/3500e/3600e/3700e/3700p Series, 1600i/1700i/2600i/2700i/3500i/3600i/3700i Series, 1830e/1850e Series, 1830i/1850i Series, 2800e/3800e Series, 2800i/3800i Series, 4800 Series, 9115AXE, 9115AXI, 9120AXE, 9120AXI, 9124AXD, 9124AXE, 9124AXI, IW 3700 Series
Extreme Networks
AP3705i, AP3710e, AP3710i, AP3715e, AP3715i, AP3765e, AP3765i, AP3767e, AP3801i, AP3805e, AP3805i, AP3825e, AP3825i, AP3865e, AP3935e, AP3935i, AP3965e, AP3965i, AP460e, AP460i, AP5010, AP560h, AP560i
Meraki
MR32/34/42, MR33, MR52/53, MR53E, MR62, MR66, MR74/84, MR86, MA-ANT-3-A6 antenna, MA-ANT-3-B6 antenna
Mist
AP41
Ruckus
2942 and 7962, 7300 Series and 7025, 7352 and 7372, R310, R320, R510, R550, R610, R650, R710, R720, R850, T750/T750SE, ZoneFlex H500
Ubiquiti
UniFi UAP-AC-HD, UniFi UAP-XG View Product Documentation