Carrito de Compras (0)

Tu carrito esta vacío.

Cart Subtotal:
MSRP (USD)
$0

Adjustable Cable Runway Grounding Strap Kit
Descripción General

The Adjustable Cable Runway Grounding Strap Kit provides a grounded pathway between runway lengths. The Adjustable Cable Runway Ground Straps consists of an 8'" (200 mm) #6-7 AWG stranded insulated copper conductor and are attached at both ends to a two-hole compression lug with 5/16" bolt holes. Bolt holes are spaced on 1" (25 mm) centers to match hole-to-hole spacing on Adjustable Cable Runway stringers.

Key Features and Benefits

  • 1" (25 mm) centers
  • Overall length of 10.8" (273 mm)
  • UL Listed components

Hardware Includes

  • (4) Stainless steel cap screws, #5/16-18 x 7/8"L
  • (4) Flat washers, 5/16"
  • (4) Lock washers, 5/16"
  • (4) Nuts, 5/16"
Explorar Opciones de Productos
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Número de Producto Cantidad Precio (USD MSRP)
No Products Matching Your Filters