Conexión al Sistema de Tierra
The Rack Ground Bar Kit includes a thin strip of tinned copper that attaches to the rack's equipment mounting rail to provide direct ground contact for rack-mount equipment or a convenient bonding strip. Sized to fit a 7' (2.1 m) high rack with an EIA-310-D Universal hole pattern and 45U, the ground bar is punched with a series of holes that align with each mounting hole on the rack.