Carrito de Compras (0)

Tu carrito esta vacío.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Wall Angle Cable Runway
Descripción General

Steel angles used as a wall support or as part of earthquake bracing.

Key Features and Benefits

  • Material is 2" x 2" x 3/16" (50 mm x 50 mm x 4.763 mm) steel
  • Color used is Gray
  • Wall angle is not pre-drilled
Explorar Opciones de Productos
Refine By
Refine By
  • Longitud
Explore Sizes & Options (12 Product Options)
Número de Producto Longitud Precio (USD MSRP)
No Products Matching Your Filters