RMR Modular Enclosure Full-Height Mounting Plate Assembly with Lower Support Rails
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Full-Height Mounting Plates are solid metal panels that are installed in a side-to-side orientation of the enclosure frame. Mounting panels can be adjusted in depth by 1" (25 mm) increments. Full-Height Mounting Plate Assembly with Lower Support Rails can be ordered with the enclosure.

Explorar Opciones de Productos
Refine By
Refine By
  • Ancho
  • Altura
  • Profundidad
  • Acabado/ Color
Explore Sizes & Options (216 Product Options)
Número de Producto Ancho Altura Profundidad Acabado/ Color Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters