Aluminum Mesh Filter Kit for DTS 3021 Cooling Unit
Use natural convection with filter kit when the amount of heat being removed from your enclosure is minimal. Filters can be used in either intake (when combined with Filter Fans) or exhaust applications (ideal).
Use CPI Filter Fans to propel the cool ambient air into the enclosure. The air propelled into the cabinet displaces the warm air which exits through the exhaust filter.
Use CPI Filter Fans to propel the cool ambient air into the enclosure. For intake fans, once installed, a slight positive pressure builds up inside the cabinet, so that only air filtered by the Filter Fans flows into the enclosure.
Designed to isolate the external ambient air from the internally conditioned air eliminating the risk of contaminants entering the cabinet. Attaches to the outside of the AC Door Assembly or the outside of the Side Panel Assembly.