Carrito de Compras (0)

Tu carrito esta vacío.

Cart Subtotal:
MSRP (USD)
$0

KVM over IP
(5 Opciones de Productos)
Sort By

The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space.

2 opciones
Desde $3,629.76 USD MSRP

The IP KVM Switch with Cat 5/6 computer ports provides multiuser access to 16 or 32 computers from local console, a remote console or over the Ethernet using a Java-enabled web browser.

8 opciones
Desde $5,358.21 USD MSRP

Provides multiuser access to 16 or 32 computers from a single set of rack-mount peripherals, a remote console or an Internet connection with
expansion support for up to 256 computers using additional Analog KVM Switches with Cat 5/6 ports

2 opciones
Desde $2,694.36 USD MSRP

The IP KVM Switch with Cat 5/6 ports features multiple user interfaces: the local console, a remote console to connect to another computer located on site, and one or two IP connections accessed through the network using a Java-enabled web browser.

2 opciones
Desde $3,515.89 USD MSRP

The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space.

1 opcion
Desde $1,880.98 USD MSRP