In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Space Saving Duo for Four-Post Rack
Descripción General

The Space Saving Duo includes a LCD Monitor+Shelf and Keyboard+Tray or a LCD Monitor+Shelf and Gold Contact Keyboard+Tray.

The LCD Monitor+Shelf is a LCD monitor and slide out tray which uses only 2U of rack-mount space when in the closed position. The monitor has a 17”(430 mm) screen and is mounted on a tilting mechanism that lets you angle the screen for easy viewing. The monitor tray pivots at the base of the monitor allowing the Keyboard+Tray to be attached directly under the LCD Monitor+Shelf if desired. Four-post shelves will attach to mounting rails spaced 27” to 40” (686 mm - 1016 mm) apart.

Keyboard+Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard+Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required. The Gold Contact Keyboard+Tray is recommended when a keyboard is attached to a KVM switch with an extension cable. Keyboards are also sold separately and can be used on some CPI keyboard shelves.

 

Explorar Opciones de Productos
Refine By
Refine By
  • Tipo
  • Teclado
Explore Sizes & Options (2 Product Options)
Número de Producto Tipo Teclado Precio (USD MSRP)
No Products Matching Your Filters