In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Unidades de Distribución de Energía
Las Unidades de Distribución de Energía (PDU) proporcionan una distribución de energía avanzada con monitoreo de red y tomacorrientes controlables opcionales.
Examinar Power Distribution Units & Power Strips (0 Products)
Sort By

Basic Horizontal Power Strips with master lighted switch and international style outlets

25 opciones
Starting at $103.29 USD MSRP

Basic eConnect® PDUs provide simple, reliable power distribution to equipment in your racks and cabinets. Locking Outlets provide additional stability and prevent accidental disconnections.

70 opciones
Starting at $485.55 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 opciones
Starting at $170.58 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 opciones
Starting at $184.67 USD MSRP

Provide metered power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

44 opciones
Starting at $226.58 USD MSRP

Basic PDUs feature electromagnetic circuit breakers which isolate power problems to a particular group of power outlets preventing disruption of power on other circuit segments.

6 opciones
Starting at $352.67 USD MSRP

Power strip mounts inside top, bottom or side of Cube-iT™ Cabinets.

8 opciones
Starting at $129.08 USD MSRP

Basic Power Strips provide basic power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment.

8 opciones
Starting at $139.01 USD MSRP

Transformer Spaced Power Strips let you plug in bulky transformers without skipping outlets. The 1U high, horizontal rack-mount power strip has eight outlets total: four in front and four in back.

6 opciones
Starting at $206.41 USD MSRP

Metered vertical Power Strips provide power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment and include an in-line digital voltage and current ammeter with display.

6 opciones
Starting at $188.96 USD MSRP

For use in data centers and equipment room racks and cabinets, where deployment of networked PDUs is not an option. Local display provides easy reading of input current to help with initial installation and proper balanced operation.

31 opciones
Starting at $620.42 USD MSRP

Metered vertical Power Strips provide power distribution into racks and cabinets allowing you to share a single power connection with multiple pieces of equipment and include an in-line digital voltage and current ammeter with display.

51 opciones
Starting at $244.63 USD MSRP

Monitored Horizontal eConnect® PDUs include features that enable the monitoring of voltage, current, power (kW) and energy (kilowatt-hour) levels

8 opciones
Starting at $861.46 USD MSRP

Monitored Pro Vertical eConnect® Power Distribution Units (PDU) provide continuous, automated monitoring of PDUs and outlets, providing metering detail for each connected piece of equipment.

78 opciones
Starting at $1,606.45 USD MSRP

Monitored eConnect® PDUs include features that enable the monitoring of voltage, current, power (kW) and energy (kilowatt-hour) levels with a ±1% metering accuracy for each PDU in the data center.

90 opciones
Starting at $912.05 USD MSRP

The PowerWedge PDU is a single-phase, horizontal rack-mount, power distribution unit with 19"W EIA mounting brackets. It can be used in a CPI Cabinet or 4-Post Rack.

2 opciones
Starting at $2,173.03 USD MSRP

Switched Horizontal eConnect® PDUs allow on/off control of power at individual PDUs and outlets and provides continuous, automated monitoring of individual and grouped PDUs.

8 opciones
Starting at $1,085.84 USD MSRP

Switched Pro eConnect® PDUs provide reliable power distribution, continuous cabinet-level and equipment-level per-outlet power monitoring though a local display and web interface and remote per-outlet control.

57 opciones
Starting at $2,179.52 USD MSRP

Switched eConnect® Power Distribution Units (PDU) provide reliable power distribution for evolving enterprise data centers, whether connecting a few pieces of equipment or supporting high-density computing.

63 opciones
Starting at $1,506.63 USD MSRP