In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
PowerWedge Controlled Horizontal Rack-Mount PDUs
Descripción General

The PowerWedge distributes power to multiple devices from a single power connection. The compact design provides 24 power connections in 1U of rack-mount space. Switched outlets allow remote power cycling and by-outlet current monitoring. Circuit breakers limit current to protect circuits from overload. Local and networked current meters provide easy current monitoring and a sensor port allows remote temperature and humidity monitoring with an optional external sensor. The PowerWedge also integrates with CPI’s Scalable Enterprise Management Application (SEMA) software providing real-time IP-based power monitoring across your entire enterprise network.

Key Features and Benefits

  • Size: 19” EIA x 1U x 28”D (711 mm), Black
  • For indoor use only in environmentally controlled areas
  • Power Input: Specific to PDU
  • Power Output: Same as power input
  • Power Inlet/Plugs: Specific to PDU
  • Power Cord: Attached, 10’L (3 m) not rated for plenum use
  • Power Outlet Receptacles: Specific to PDU
  • Circuit Protection: Magnetic (M) circuit breakers are in-line with each circuit segment
  • Current Metering: Digital ammeters with digital displays are in-line with each circuit segment
  • Current Monitoring:
    • 10/100 Mbps RJ-45 Ethernet connection and (1) RJ-45 Serial Connection
    • Monitor PDU through the Ethernet connection using a web browser (http), CPI’s SEMA software or an application that supports SNMP v1
  • Temperature/Humidity Monitoring Port: (1) RJ-11 connection for an external temperature/humidity sensor (PN 35941-132) sold separately; monitor temperature remotely
  • Controlled/Monitored Outlets:
    • Turn outlets on and off and remotely cycle power to equipment
    • Set initial power on and cycle delays to power multiple outlets on at user defined intervals
    • Monitor current use at each outlet
    • When used with SEMA software, you can report individual equipment power use and see a current limit that will prevent unused outlets from being turned on to prevent circuit overload
  • Bonding/Grounding: Grounded power inlet/plug
  • Certifications: UL Listed, NWGQ.E212076; FCC, ICES-003 Class B, CE Mark
  • Operating Conditions:
    • Temperature: 23 - 125°F (-5 - 52°C)
    • Relative Humidity: 10%-90%, non-condensing
    • Elevation: 0-10,000 feet (0 - 3000 meters)
    • Shock, Vibration: 5 Hz - 500 Hz, 0.5 g (0.1 octave/min.)
    • Heat Dissipation: 90 BTU/hr max.
  • Storage/Non-Operating Conditions:
    • Temperature: -13 - 149°F (-25 - 65°C)
    • Relative Humidity: 5% - 95%, non-condensing
    • Elevation: 0 - 30,000 feet (0 - 9144 meters)
  • Includes Rack/Cabinet Mounting Brackets:
    • Requires four-point (front/rear) support
    • Fits equipment mounting rails set 25” (635 mm) to 31” (787 mm) apart

.

Explorar Opciones de Productos
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Número de Producto Voltios Clavija Fase Tomacorrientes Disyuntores AMP Precio (USD MSRP)
No Products Matching Your Filters