Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
KVM over IP
(5 Opciones de Productos)
Sort By

The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space.

2 opciones
Desde $3,629.76 USD MSRP

The IP KVM Switch with Cat 5/6 computer ports provides multiuser access to 16 or 32 computers from local console, a remote console or over the Ethernet using a Java-enabled web browser.

8 opciones
Desde $5,358.21 USD MSRP

Provides multiuser access to 16 or 32 computers from a single set of rack-mount peripherals, a remote console or an Internet connection with
expansion support for up to 256 computers using additional Analog KVM Switches with Cat 5/6 ports

2 opciones
Desde $2,694.36 USD MSRP

The IP KVM Switch with Cat 5/6 ports features multiple user interfaces: the local console, a remote console to connect to another computer located on site, and one or two IP connections accessed through the network using a Java-enabled web browser.

2 opciones
Desde $3,515.89 USD MSRP

The IP KVM Switch with DB15 computer ports provides basic, single-user access to 16 computers from a single set of peripherals or a network connection and uses only 1U of rack-mount space.

1 opcion
Desde $1,880.98 USD MSRP