Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
LCD Monitor and Keyboard Systems
(7 Opciones de Productos)
Sort By

The 17” LCD KVM Drawer is a combination LCD flat panel display, keyboard and touchpad console that uses only 1U of rack-mount space.

4 opciones
Desde $1,712.17 USD MSRP

Keyboard+Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard+Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required.

4 opciones
Desde $569.18 USD MSRP

Keyboard+Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard+Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required.

4 opciones
Desde $580.57 USD MSRP

Rack-mount keyboards and monitors make it easy to access equipment in a rack or cabinet and only use 3U of rack-mount space and will attach to 19”W EIA two-post or four-post racks, frames or cabinets.

1 opcion
Desde $2,069.95 USD MSRP

Rack-mount keyboards and monitors make it easy to access equipment in a rack or cabinet and only use 3U of rack-mount space and will attach to 19”W EIA two-post or four-post racks, frames or cabinets.

1 opcion
Desde $2,111.32 USD MSRP

The Space Saving Duo includes a LCD Monitor+Shelf and Keyboard+Tray or a LCD Monitor+Shelf and Gold Contact Keyboard+Tray.

2 opciones
Desde $2,391.44 USD MSRP

The Space Saving Duo includes an LCD Monitor+Shelf and Keyboard+Tray or an LCD Monitor+Shelf and Gold Contact Keyboard+Tray.

2 opciones
Desde $2,439.47 USD MSRP