Transformer Spaced Power Strip
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Transformer Spaced Power Strips are a good choice for basic power distribution onto a rack or wall rack in a small Telecommunications Closet. Transformer Spaced Power Strips are 1U x 19"EIA rack-mount power strips with eight outlets: four in the front and four in the back. The outlets are oriented vertically and are spaced approximately 3.2" apart to allow transformers to be plugged into the power strip side-by-side without covering other outlets. The Transformer Spaced Power Strips are 125 Volt, 15 Ampere units, with NEMA 5-15R outlets and an attached 10 foot long power cord with a NEMA 5-15P plug. All models have a circuit breaker and surge protection with a 330/500 Clamping Voltage to help protect against current and voltage spikes. 19"EIA or 23" wide rack-mount units are available with optional on/off switch.

Explorar Opciones de Productos
Refine By
Refine By
Explore Sizes & Options (6 Product Options)
Número de Producto Ancho Tipo Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters