• Sobre nosotros
  • Contáctenos
  • Noticias y Eventos
  • Fogonadura
  • (52-55) 5203-7525
Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Adjustable Cable Runway Grounding Strap Kit
Descripción General

The Adjustable Cable Runway Grounding Strap Kit provides a grounded pathway between runway lengths. The Adjustable Cable Runway Ground Straps consists of an 8'" (200 mm) #6-7 AWG stranded insulated copper conductor and are attached at both ends to a two-hole compression lug with 5/16" bolt holes. Bolt holes are spaced on 1" (25 mm) centers to match hole-to-hole spacing on Adjustable Cable Runway stringers.

Key Features and Benefits

  • 1" (25 mm) centers
  • Overall length of 10.8" (273 mm)
  • UL Listed components

Hardware Includes

  • (4) Stainless steel cap screws, #5/16-18 x 7/8"L
  • (4) Flat washers, 5/16"
  • (4) Lock washers, 5/16"
  • (4) Nuts, 5/16"
Explorar Opciones de Productos
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Número de Producto Cantidad Precio (USD MSRP)
No Products Matching Your Filters