Pedestal Clamp with Bonding Connector
Helpful Downloads & Links
Product Information
Design Tools
Overview
Support bonding conductors from round or square raised floor pedestals using the Pedestal Clamp with Bonding Connector. The connector provides a bonding connection for the pedestal and supports up to four bonding conductors (wires) from the pedestal. Use to create a signal reference grid under the raised access floor using #6 AWG or 2/0 bare round conductor. Select the Pedestal Clamp with Bonding Connector to match the style and size of the pedestal and size of the conductor. See the order table.
  • Use Cross Connectors to create signal reference grid intersections; support up to (4) conductors, 2 per side, size #6 AWG or 2/0
  • Use Straight Connectors to support the signal reference grid in-between intersections; support 1 or 2 conductors on one side of the pedestal only, size #6 AWG or 2/0
  • Manufactured from electrotin plated copper or bronze (P/N 40169-003) with stainless steel installation hardware
  • PNs 40169-001 and 40169-002 are UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment 
Explore Product Options
Refine By
Refine By
  • Pedestal Style
Explore Sizes & Options (3 Product Options)
Product Number Pedestal Style Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters