Two Mounting Hole Bonding Terminal Block
Helpful Downloads & Links
Design Tools
Overview
CPI’s Two Mounting Hole Bonding Terminal Block provides a convenient way to attach ground wires to racks or cabinets and meets BICSI and ANSI/EIA/TIA two-hole mounting recommendations. Constructed of extruded, high-strength aluminum and accepts conductors ranging from #14 AWG through 2/0. Includes two #3/8-24 x 7/8”L stainless steel hex head set screws.
  •  Manufactured from electroplated tin aluminum
  •  UL® Listed
  •  Available individually or in packages of 10
Explore Product Options
Refine By
Refine By
Explore Sizes & Options (2 Product Options)
Product Number Quantity Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters