Your Cart (0)

Your cart is empty.

Cart Subtotal:
MSRP (USD)
$0

In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Soporte de tira de alimentación para gabinete TeraFrame HD serie F
Descripción General

Supports one 3.5 inch (89 mm) wide or two 2.3 inch (58 mm) wide CPI Vertical PDU/Power Strips for cabinets and provides multiple attachment points for fastening power cable bundles with Saf-TGrip Straps or cable ties. The bracket attaches to the cabinet frame and is 8.375 inches (213 mm) wide. Power strip mounting holes are spaced 64.75 inch (1645 mm) or 36.75 inch (934 mm) apart. The bracket requires a minimum 5 inch (127 mm) equipment mounting rail setback. Select the bracket to match cabinet height.

Explorar Opciones de Productos
Refine By
Refine By
  • Altura
Explore Sizes & Options (3 Product Options)
Número de Producto Altura Precio (USD MSRP)
No Products Matching Your Filters