• Sobre nosotros
  • Noticias y Eventos
  • Fogonadura
  • Contáctenos
  • (52-55) 5203-7525
In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
39133-001
Kit de arandelas para rieles de equipos
Equipment Rail Grommet Kit; 1.8'' (46 mm) W x 5.3 " (135 mm) H; Black
$97,00
Póngase en contacto con un representante de ventas
Descripción

Kit de arandelas para rieles de equipos Descripción General

Set of plastic grommets that cover cable openings in the equipment mounting rails in the wider cabinets to block airflow around equipment. Use with 27.6"W (700 mm) or 31.5"W (800 mm) rails.


Key Features and Benefits

  • Grommets are plastic, snap on, seal cable openings and can be cut to pass cables
  • Includes: (8) grommets
  • Material: Plastic
Ver Documentación del Producto