Edge seal used with Full Height Cabinet Blanking Panel and as an accessory with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.
Key Features and Benefits
- Attaches to Full Height Filler Panel Support Extrusion to hold panel and provide edge seal
- Attaches to Polycarbonate Panel providing an edge seal for drop panels attached to the duct
- Trim length to match site requirements
- Includes: (2) or (10) each, 96”L (2387 mm) bulb seals
- Black Finish
Explorar Opciones de Productos