• Sobre nosotros
  • Contáctenos
  • Noticias y Eventos
  • Fogonadura
  • (52-55) 5203-7525
Carrito de Compras (0)

Tu carrito esta vacío.

Cart Subtotal:
MSRP (USD)
$0

37943-001
RMR Modular Enclosure Vertical Busbar Mounting Kit
RMR Modular Enclosure Vertical Busbar Mounting Kit, For Frame or Rail Mount
$15,71
Póngase en contacto con un representante de ventas
Documentación
Descripción

RMR Modular Enclosure Vertical Busbar Mounting Kit Descripción General

Hardware Kits are used to attach plates, rails and accessories to the RMR Modular Enclosure frame. The interior of the frame is punched with attachment points on 1" (25 mm) increments. Traditional thread-forming screws allow direct attachment to the frame. Drop-in bolts and nuts speed installation and still provide a bonded connection.
  Ver Documentación del Producto