RMR Modular Enclosure Half-Height Dual PDU Bracket
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Half-Height Dual PDU Mounting Bracket supports two vertical PDUs side-by-side and has multiple slots for CPI Saf-T-Grip Straps or tie wraps to secure cords to the bracket.

  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Dual bracket is 4.8”W (121 mm) and supports two PDUs up to 2.2”W (51 mm) side-by-side
  • Includes: Brackets, installation hardware
Explorar Opciones de Productos
Refine By
Refine By
Explore Sizes & Options (4 Product Options)
Número de Producto Altura Acabado/ Color Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters