RMR Modular Enclosure Hardware Kit
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Hardware Kits are used to attach plates, rails and accessories to the RMR Modular Enclosure frame. The interior of the frame is punched with attachment points on 1" (25 mm) increments. Traditional thread-forming screws allow direct attachment to the frame. Drop-in bolts and nuts speed installation and still provide a bonded connection.

Explorar Opciones de Productos
Refine By
Refine By
  • Tipo
Explore Sizes & Options (3 Product Options)
Número de Producto Tipo Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters