Piezas de repuesto
Recursos
Top Panel (3 Opciones de Productos)

Exhaust Metal Top Panel Assembly for RMR Modular Enclosure includes opening at the center to accommodate a 11.5 in (291 mm) Filter Fan Kit (ordered separately). Use with side panels or doors that have 11.5 in (291 mm) Intake Filter Kits.

36 opciones
Desde $166.15 USD MSRP

CPI panels are fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.

36 opciones
Desde $166.15 USD MSRP
The RMR Solid Metal Top Panel is fully sealed with formed-in-place foam gaskets to maintain NEMA Type 12 and IP 55 protection ratings.
 
36 opciones
Desde $166.15 USD MSRP