Carrito de Compras (0)

Tu carrito esta vacío.

Cart Subtotal:
MSRP (USD)
$0

Space Saving Duo for Two-Post Rack
Descargas Útiles y Enlaces
Descripción General

The Space Saving Duo includes an LCD Monitor+Shelf and Keyboard+Tray or an LCD Monitor+Shelf and Gold Contact Keyboard+Tray.

The LCD Monitor+Shelf is a LCD monitor and slide out tray which uses only 2U of rack-mount space when in the closed position. The monitor has a 17”(430 mm) screen and is mounted on a tilting mechanism that lets you angle the screen for easy viewing. The monitor tray pivots at the base of the monitor allowing the Keyboard+Tray to be attached directly under the LCD Monitor+Shelf if desired. Order a two-post shelf for
racks or four-post shelf for frames or cabinets.

Keyboard+Tray is a keyboard and slide out tray that uses only 1U of rack-mount space. The Keyboard+Tray has 104 keys, includes a number pad and a touchpad. A separate mouse and mouse tray is not required. The Gold Contact Keyboard+Tray is recommended when a keyboard is attached to a KVM switch with an extension cable. Keyboards are also sold separately and can be used on some CPI keyboard shelves.

Explorar Opciones de Productos
Refine By
Refine By
  • Tipo
  • Teclado
Explore Sizes & Options (2 Product Options)
Número de Producto Tipo Teclado Precio (USD MSRP)
No Products Matching Your Filters