• Sobre nosotros
  • Noticias y Eventos
  • Fogonadura
  • Contáctenos
  • (52-55) 5203-7525
In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Monitored Horizontal eConnect PDU
Overview

For use in data centers and equipment room racks and cabinets. Provides continuous, automated monitoring of each PDU to provide measurement at the rack level.

 

Key Features and Benefits

  • Ensures reliability within modern day data centers with high hot aisle temperatures, as a result of 149°F (65°C) ambient temperature rating
  • Protects equipment from current spikes and nuiance tripping with highly reliable, heat tolerant 100% rated magnetic hydraulic breakers
  • Optimizes power usage in high-density applications with continuous power monitoring at each PDU and input branch circuit with +/-1% accuracy
  • Delivers proactive environmental warnings and threshold alarms with integrated temperature and humidity monitoring
  • Prevents accidental disconnections through optional locking outlets, which ensure straight cords stay securely fastened to IEC outlets
  • Offers a broad range of standard configurations, combining different power inlets/plugs and outlets for configurations that match facility requirements
Explorar Opciones de Productos
Refine By
Refine By
  • Voltios
  • Clavija
  • Fase
  • Tomacorrientes
  • Disyuntores
  • AMP
Explore Sizes & Options (8 Product Options)
Número de Producto Voltios Clavija Fase Tomacorrientes Disyuntores AMP Precio (USD MSRP)
No Products Matching Your Filters