Use the specially designed Anchor Setting Tool to install 06001-004 Anchor.
Use to secure threaded rods or stud bolts in concrete or masonry.
Used in combination with Square Hole Channel Adapters to complete installation of rack-mount equipment. Available in M6 or 10-32 threads.
Quickly and easily locate and drill holes for Seismic Frame® Two-Post Rack floor anchors (which attach the rack to the concrete floor).
The #12-24 Combination Pan Head, Pilot Point, Mounting Screws attach equipment to racks and cabinets. A cutting notch in the thread removes paint in threaded holes to improve metal-to-metal contact. The pilot point reduces cross-threading. The combinat
Required hardware for securing equipment racks and frames to both concrete and wood floors. Concrete kit has four 3/8" thread components or four 1/2" thread components. Wood kit has four 3/8" thread components.
Use this kit to bay two For-Post Racks together.
Bolts and spacer securely attach two racks mounted side-by-side.
Used to support equipment racks installed on 4" to 36" (100 mm to 910 mm) height raised floor support systems. enhances structural integrity during seismic events.
Use combination pan head, pilot point, sems mounting screws to attach equipment to racks and cabinets.
Hardware kit that includes slip-on clip and mounting screw. Available in M-5 x .8 and 10-32 nominal sizes.
Used with anchors to mount racks to concrete floors. Zinc plated.
Converts 12-24 rack channel mounting threads to either M6 or 10-32 threads to allow captive thumb screws on equipment to secure in position.