13698-001
Seismic Frame® Two-Post Rack Duplex Electrical Outlet Box
Duplex Electrical Outlet Box; 3-3/4"H (95 mm) x 1-13/16"W (46 mm) x 2-1/2"D (64 mm); Zinc
$20,68
Póngase en contacto con un representante de ventas
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción

Seismic Frame® Two-Post Rack Duplex Electrical Outlet Box Descripción General

The Duplex Electrical Outlet Box for Seismic Frame Two-Post Rack is a single-gang electrical outlet box for a single duplex receptacle that attaches to the base of the Seismic Frame Two Post Rack. The box provides a convenient location for a single duplex outlet to provide electricity to equipment on the rack.

The Duplex Electrical Outlet Box has eight concentric knockouts for 1/2” or 3/4” conduit. Two knockouts on each side and on the back of the box and one on each end. Four knockouts, the two on the top side and the ones on each end are accessible when the box is installed. Plan conduit connections to attach to the ends or top of the box.

Included Hardware: 2 #10 x 1/2 self-tapping screws.

 

Ver Documentación del Producto