Cable Runway

Support backbone and horizontal cables between the point of entry and exit into the telecommunications or equipment rooms and cross-connects on racks or cabinets with CPI Cable Runway Products. A wide selection of supports, splices and accessories are available.
Resources
Browse Cable Runway (0 Products)

CPI UL Classified Cable Runway is classified by Underwriters Laboratories for sustainability as an equipment grounding conductor only.

14 options
Starting at $215.46 USD MSRP

Our most popular cable runway is designed for value conscious customers. The Universal Cable Runway offers the industry standard features you’ve come to expect. With the runway supported every 5’ (1.5 m), maximum load with minimal deflection is 132 lb/ft (59.9 kg).

36 options
Starting at $147.35 USD MSRP

Creates a flexible point-to-point pathway for network cabling in data centers, entrance rooms, distribution areas (MDA, HDA), telecommunications rooms and other spaces where cabling enters or exits the pathway.

36 options
Starting at $167.99 USD MSRP

Ideal pathway solution within telecommunications rooms. TELCO-Style Cable Runway stringers are 1 1/2" x 3/8' x .065" (38 mm x 9.53 mm x 1.65 mm) and the cross members are 1/2" x 1" x .065" (12.7 mm x 30 mm x .65 mm) welded.

32 options
Starting at $114.39 USD MSRP

Bracket provides a separate facility for running power conductors or other cables that should be physically separated from main cables. Made of 1/8" x 1" (3.18 mm x 30 mm) steel; gold finish/color over zinc plating

1 option
Starting at $21.04 USD MSRP

Used to attach threaded rod to ceiling. Hardware is not included.

2 options
Starting at $16.25 USD MSRP

Cable Runway Mounting Bracket for 6" (150 mm) to 24" (600 mm) Wide Runway secured onto Adjustable QuadraRack® (AQR) or Adjustable ServerRack.

4 options
Starting at $75.36 USD MSRP

The CPI Cable Runway Wall To Rack Kit is a one part number solution to the problem of providing support for cable between the rack and the wall.

24 options
Starting at $170.61 USD MSRP

Use J-Bolt to attach Cable Runway to Wall Angle Support or Wall Support Bracket.

3 options
Starting at $7.04 USD MSRP

Create a radius for L, T, or X-shaped intersections of Cable Runway.

10 options
Starting at $142.07 USD MSRP

Designed to butt-splice 1-1/2" (38.1 mm) Cable Runway at a 90º angle.

4 options
Starting at $51.61 USD MSRP

Provides extra cable depth to existing 1-1/2" (38 mm) cable runway installation. Mounts onto Cable Runway side stringers.

30 options
Starting at $38.71 USD MSRP

Mounts to the side stringer of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.

12 options
Starting at $48.15 USD MSRP

The 4'6" (1359 mm) length of this cable runway is designed to meet UPS requirements without additional charges.

12 options
Starting at $290.40 USD MSRP

Designed specifically for use over 19" wide racks (CPI series 55053, 46353 or 66353) and any 6"W (150 mm) vertical cable manager.

28 options
Starting at $154.21 USD MSRP

The PatchRack is a miniature two-post rack that can be attached to CPI Cable Runway to save rack-mount space by placing patch panels or interconnect equipment above the rack or cabinet.

20 options
Starting at $197.86 USD MSRP

The D-Ring Kit provides cable management for PatchRack.

4 options
Starting at $33.63 USD MSRP

CPI's patent-pending Tool-less Stringer Radius Drop features simple, tool-less installation.

8 options
Starting at $51.96 USD MSRP

CPI's patent-pending Tool-less Cross Member Radius Drop supports and guides cable loads as they enter and exit the runway, allowing cables to maintain proper bend radius.

36 options
Starting at $40.82 USD MSRP

Mounts to the cross member of CPI Cable Runway to help maintain proper Category 5e/6/6a or fiber bend radius.

30 options
Starting at $43.81 USD MSRP

Permits the dropping of cables at any point between cross members of 9", 12" or 18"W (230 mm, 300 mm or 460 mm) Cable Runways. Combine with the recommended Cable Runway Radius Drop.

12 options
Starting at $72.18 USD MSRP

CPI's patent-pending Tool-less Pathway Dividers divide cable runway into multiple pathways to organize cables by media type or destination - a solution that enables technicians to better manage moves, adds and changes.

2 options
Starting at $143.63 USD MSRP

Pathway Dividers divide Cable Runway into multiple cable pathways in order to organize cables according to media type or destination.

8 options
Starting at $39.47 USD MSRP

Creates a gradual bend for cascading cable runs.

65 options
Starting at $162.93 USD MSRP

Creates a gradual bend in horizontal cascading cable runs and a gradual sweep in horizontal planes for Cable Runway runs. Designed for cabling in conformance with minimum bend radius requirements.

14 options
Starting at $198.61 USD MSRP

Connect two sections of runway end-to-end. Fits both solid and tubular steel 1-1/2" x 3/8" and 2" x 3/8" (38.1 mm x 9.53 mm and 50.8 x 9.53 mm).

6 options
Starting at $15.68 USD MSRP

For butting two lengths of Runway together. Cable Runway drilling is required. For use in earthquake area.

4 options
Starting at $46.51 USD MSRP

Used to create a 90º junction splice with all types of 1-1/2" x 3/8" or 2" x 3/8" Cable Runway.

6 options
Starting at $16.36 USD MSRP

Bolt-through Junction-Splice Kit for vertical runs or to meet seismic requirements. Cable Runway drilling is required.

2 options
Starting at $23.62 USD MSRP

Butt-splice Cable Runway at a 45º angle.

4 options
Starting at $46.20 USD MSRP

Adjust to form any junction angle for cabling that requires a large radius bend or to route around existing plumbing, electrical, ect.

2 options
Starting at $85.47 USD MSRP

Splice cable runway vertically, horizontally or perpendicularly. Adjust to any angle, not limited to 45º or 90º. Flexible swivel design simplifies Cable Runway installation.

12 options
Starting at $46.20 USD MSRP

Secures cable runway to the top of Standard and Universal equipment racks.

19 options
Starting at $51.05 USD MSRP

Secures Runway to the top of Universal Rack without intruding into mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars. Mounts parallel or perpendicular.

21 options
Starting at $59.12 USD MSRP
Secures Cable Runway to the top of 6”D (150 mm) Standard Rack. Mounts either parallel or perpendicular to runway.
12 options
Starting at $80.92 USD MSRP

Secures Cable Runway to the top of 6"D (150 mm) Standard Rack without intruding into valuable mounting space. The combination of the flat plate and hat-shaped bracket form a clamp around the rack's top angles or top bars.

13 options
Starting at $88.91 USD MSRP

Triangular Support Bracket provides wall support for cable runway. Made of cold-rolled steel. Load rating 400 lb (181.4 kg).

15 options
Starting at $68.91 USD MSRP

2" x 2" x .105" (50 mm x 50 mm x 2.67 mm) steel support angle is designed for wall-mounting specific widths of Cable Runway.

47 options
Starting at $30.63 USD MSRP

To attach and secure Cable Runway to a wall or floor. Foot made of 3/8" x 1-1/2" x 6"H steel.

5 options
Starting at $49.42 USD MSRP

Used to secure Cable Runway with 1-1/2" x 3/8" (38 mm x 9.53 mm) stringers to a wall. Sold in pairs.

3 options
Starting at $27.27 USD MSRP

Use for floor support for cable runway grids.

12 options
Starting at $106.82 USD MSRP

Adjustable Cable Runway Cross Member Kit are accessory kits that allow sub-components to be inventoried in compact packages.
 

64 options
Starting at $69.11 USD MSRP

Adjustable Cable Runway Stringers are available separately. Accessory kits allow sub-components to be inventoried in compact packages.

4 options
Starting at $389.44 USD MSRP

Secures threaded rod to Cable Runway.

2 options
Starting at $9.83 USD MSRP

Support kits used to brace pathway products and meet earthquake safety codes.

2 options
Starting at $86.08 USD MSRP

Provides easy additions of Cable Runway layers to existing cable racks by allowing support brackets and nuts to slip over drop rod.

1 option
Starting at $51.14 USD MSRP

Allows the attachment of cable runway 12" (300 mm) directly above and either parallel or perpendicular to existing Cable Runway.

4 options
Starting at $102.19 USD MSRP

Used to suspend Cable Runway from the ceiling. Material is steel, finished with gold over zinc plating.

4 options
Starting at $38.65 USD MSRP

Supports Cable Runway above a continuous row of CPI Racks or Cabinets of varying heights and provides additional space between the tops of the racks or cabinets and the cable runway, which can create smoother transition of cables.

20 options
Starting at $61.39 USD MSRP

Triangular Support Bracket provides wall support for Cable Runway. Made of 1/4" x 2" (6.4 mm x 50 mm) aluminum bar. Load rating is 100 lb (45.4 kg).

12 options
Starting at $92.26 USD MSRP

Used to close an unspliced end of Cable Runway. Made of 3/8" x 1-1/2" x .065" (9.53 mm x 38 mm x 1.65 mm) thick rectangular steel tubing.

45 options
Starting at $30.46 USD MSRP

Secures threaded rod to Cable Runway. Mounting hardware not included.

2 options
Starting at $9.91 USD MSRP

This kit has been designed to make installation of cable runway in the ceiling even easier by using just a single point of attachment. The center attachment design not only makes installation easy, but also provides quick and simple cable routing with<

25 options
Starting at $64.59 USD MSRP

Covers and protects exposed ends of cable runway and auxiliary framing bar and channel. Reduces chances of personal injury and equipment damage.

2 options
Starting at $12.26 USD MSRP
Supports CPI Cable Runway or Wire Mesh Cable Tray above a continuous row of ZetaFrame Cabinet, providing additional space between the tops of the cabinets and the cable runway and trays.
10 options
Starting at $62.50 USD MSRP