Cable Pathway
Auxiliary Frame
Support Products
J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable
Add To Cart
J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable
Qty:
Remove
Cart Subtotal:
联系我们了解价格
Add to cart
Checkout
J-Bolts (Hook Bolt Round Bend) Auxiliary Framing Channel/Cable
有用的下载和链接
产品信息
数据表
设计工具
概述
Used to bolt Cable Runway (1143 series only), auxiliary framing channels and/or bars together.
Key Features and Benefits
Gold over zinc and black zinc plate finish
Includes nut and split lock washer
Commercial grade
探索产品选项
Refine By
确认选择
重启
类型
7/16 Opening
7/32 Opening
9/32 Opening
标称尺寸
1/4-20
5/16-18
长度
1.75" (44.45 mm)
2" (50.8 mm)
2.25" (57.15 mm)
2.75" (69.85 mm)
3.25" (82.55 mm)
3.75" (95.25 mm)
6.5" (165.1 mm)
Refine By
确认选择
重启
类型
7/16 Opening
7/32 Opening
9/32 Opening
标称尺寸
1/4-20
5/16-18
长度
1.75" (44.45 mm)
2" (50.8 mm)
2.25" (57.15 mm)
2.75" (69.85 mm)
3.25" (82.55 mm)
3.75" (95.25 mm)
6.5" (165.1 mm)
Explore Sizes & Options
(
16
Product Options)
选择产品选项
Selected Options
Clear All
产品编号
类型
标称尺寸
长度
价钱 (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters
装载更多