Cable Runway Center Support Kit
有用的下载和链接
产品信息
设计工具
概述

This kit has been designed to make installation of cable runway in the ceiling even easier by using just a single point of attachment. The center attachment design not only makes installation easy, but also provides quick and simple cable routing with no need to thread the cable between the runway supports. The support kit securely attaches to the cable runway stringer, eliminating possible dislocations.

Key Features and Benefits

  • Made of steel
  • Provides an "open" support system with quick and simple cable routing
  • Treaded rod cover protects cable insulation from damage
探索产品选项
Refine By
Refine By
  • 宽度
  • 面漆/ 颜色
Explore Sizes & Options (25 Product Options)
产品编号 宽度 面漆/ 颜色 价钱 (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters