粘接硬件
从各种产品中选择即可完成安装。
案卷
Bonding Straps & Jumpers (6 产品选项)

使用接地线形成定制长度的级联跳线,连接 CPI 机架、机柜和缆线桥架到级联铜排。

1 选项
Starting at $440.36 USD MSRP
可调缆线桥架搭接条在两个桥架之间提供一条级联通路。
2 选项
Starting at $49.58 USD MSRP
级联跳线提供从设备机架或机柜到电信设备联结线的公共级联。
2 选项
Starting at $48.60 USD MSRP
当通过拼接板固定在一起时,缆线桥架搭接条组件在两个桥架之间提供一条级联通路。
2 选项
Starting at $49.58 USD MSRP

Use the Equipment Ground Jumper Kit with the Vertical Rack Busbar Kit to bond rack-mount equipment. Kit includes a 24" (710 mm) insulated green/yellow helical strip #6 AWG ground conductor with a Slotted Compression Lug on one end and a 90º Slotted Compression Lug on the other end.

1 选项
Starting at $77.46 USD MSRP
机架级联跳线组件是一种机架联结线,适用于 CPI 通用和标准机架。
2 选项
Starting at $70.63 USD MSRP