CPI Updates Cable Runway Radius Bend and E-Bend | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
 

CPI Updates Cable Runway Radius Bend and E-Bend

(Cable Pathway) Permanent link

Radius BendChatsworth Products (CPI) just updated two of its signature Cable Runway products—Radius Bend and E-Bend—to include additional widths to fit all the available widths of CPI’s Cable Runway.

CPI Cable Runway Bends and Radius Drops maintain gradual bends so that cable signal quality is preserved, as per Category 5/5e/6 requirements.

Cable Runway E-Bends create a 90-degree gradual sweep for horizontal plane cable runway runs. CPI Cable Runway Radius Bend are used to maintain a gradual cable bend for cascading cable runs. 

Both products are now available in widths ranging from 4” (100 mm) to 36” (910 mm).

Visit the product page for more information. An updated cable fill document and Cable Pathway Quick Reference Guide are also available.

Raissa Carey, eContent Specialist

 


Posted by Raissa Carey, eContent Specialist at 11/25/2014 11:06:24 AM


Leave a comment
Name (required)
Email (optional, not published)
Your URL (optional)
Comment


Note: Conversation is encouraged and expected. However, moderation of comments is necessary to prevent spam, personal attacks, profanity, or off-topic commentary. Comments related to specific product support or customer service issues will be addressed separately rather than posted here. Please email techsupport@chatsworth.com for assistance with these matters.


9/20/2018 3:22:31 AM