Cross-Connect Blog

CPI Vertical Cable Managers Provide Reliable Cat 6a and Fiber Support

August 27, 2015

Vertical cable managers are a key component of a basic IT equipment support solution. Selecting the best option depends on many factors including the type and amount of cable being managed, whether two or more racks will be bayed together, the amount of floor space available and much more.

Chatsworth Products (CPI) provides a comprehensive line of vertical managers (cabling sections) to complement two- and four-post open rack systems. Cabling sections can be single- or double-sided. Double-sided cabling sections are used alongside racks that support patch panels, fiber enclosures or a mix of active equipment and cable termination hardware to provide separate front and rear pathways for patch cords and premise cables. 

CPI Cable Management:

  • Provides critical Cat 6a and fiber support
  • Meets ANSI/TIA/EIA installation guidelines for Cat 6a cabling and fiber
  • Provides proper bend radii, ensuring maximum quality of data transmission
  • Meets high-density cabling requirements


CPI Vertical Cabling Sections at a Glance

 Evolution®
  • Closed, single or double-sided and combination vertical cable management
  • T-shaped cable fingers with rounded edges organize cables
  • Cable openings align with each rack-mount unit on the rack and pass 48 patch cords
  • Double-sided versions have Movable Mid-Sections, allowing a 40/60, 50/50 or 60/40 front/rear split of the interior storage space
  • Includes a removable, hinged door with a two-point latch and single door knob
  • Front door style matches the TeraFrame® Family of Cabinets
 
 
 
 Velocity®
  • Closed, single or double-sided vertical cable management
  • T-shaped cable fingers with rounded edges organize cables
  • Cable openings align with each rack-mount unit on the rack and pass 24 patch cords
  • Includes removable, hinged snap-on covers
  • Ships unassembled in compact packaging for easy shipping, handling and storage
  • Tool-less, snap-together design
 

 
MCS Master Cabling Section 
  • Closed, single or double-sided vertical cable management
  • T-shaped cable fingers with rounded edges organize cables
  • Cable openings align with each rack-mount unit on the rack and pass 24 patch cords
  • Includes removable, hinged latch-closure door(s)
  • Available with standard (MCS) and deeper extended fingers (MCS-EFX)
 
 
 
GVCS Global 
Vertical Cabling Section
  • Closed, single or double-sided vertical cable management
  • T-shaped cable fingers with rounded edges organize cables
  • Cable openings align with each rack-mount unit on the rack and pass 24 patch cords
  • Includes removable, hinged latch-closure door(s)
  • Available with standard (GVCS) and deeper extended fingers (GVCS- EFX)
  • Ships unassembled in compact packaging for easy shipping
 

 
VCS Vertical 
Cabling Section
  • Open, single or double-sided vertical cable management
  • Large side openings are edge protected
  • Spin-latch closures secure cables
  • Covers and snap-on T-Shaped Finger Snaps Cable Guide
 

 
CCS Combination 
Vertical Cabling Section 
  • Combination, double-sided vertical cable management
  • MCS-style front side and VCS-style back side
  • Front side includes a removable, hinged latch-closure door
  • T-shaped cable fingers with rounded edges organize cables
  • Cable openings align with each rack-mount unit on the rack and pass 24 patch cords
  • Back side has edge protected openings and spin-latch closures
  • Available with standard (CCS) and deeper extended fingers (CCS-EFX)
 

 


See CPI’s Cable Management Quick Reference Guide for more comparison features or visit the CPI Online Catalog to view more details, including price. 

Trust the experts at CPI to deliver the most comprehensive line of equipment support products in the industry, as well as provide the design tools you need to include them in your next project. For additional information, please contact Technical Support.

Kim Ream, Marketing Project Manager

Search CPI in the News
Get Blog Updates
Stay up to date on latest news and solutions.