Cross-Connect Blog

CPI Introduces New OnTrac Wire Mesh Cable Tray at BICSI Conference

January 23, 2009

OnTrac Wire Mesh Cable Tray SystemCPI introduced a new Cable Pathway product this week at the BICSI Conference in Orlando. The OnTrac™ Wire Mesh Cable Tray is CPI’s second wire mesh tray line, complimenting CPI’s established FastTrac™ Wire Mesh Cable Tray. Where FastTrac employs unique and differentiated features in the way tray is spliced, supported and intersections are created, OnTrac is intended to delight customers who prefer a traditional wire mesh design. OnTrac is produced in a wide range of sizes and all of the popular installation supports and accessories are available.

OnTrac can be positioned above drop ceilings, under access floors, against walls or to the tops of racks and cabinets, and can be cut and formed to create smooth curved transitions around building structures and obstacles. Tray depths ranging from 2” to 6” help keep cables secure within the tray, even through turns and elevation changes, while an open top design allows users to easily move, add or change cables. In addition, OnTrac can be used in plenum spaces and is UL Classified for use as an equipment grounding conductor.

For additional information such as product specifications and cable fill capacities visit www.chatsworth.com/ontrac or call 800-834-4969. Contact your CPI sales rep or CPI Technical Support for assistance with your next project.  Brian Donowho, Sr. Product Manager

Search CPI in the News
Get Blog Updates
Stay up to date on latest news and solutions.