Cross-Connect Blog

Chatsworth Products Brings New, Cost-Effective EF-Series EuroFrame™ Cabinet to European Market

January 06, 2016

EF-Series EuroFrame CabinetChatsworth Products (CPI) recently released the EF-Series EuroFrame™ Cabinet, an innovative and cost-effective network equipment cabinet, specifically designed for the European market as a quick and easy-to-install storage solution. 

Despite being on a restricted budget, customers in Europe have been increasingly taking aesthetics and performance into consideration. The EuroFrame Cabinet is designed to minimize resources and deployment time. 

“The EuroFrame Cabinet solution will allow data center customers to reduce their IT spending, whilst providing adequate cable management, better control of thermal dynamics through specific in-cabinet geometries and maintaining a superior aesthetics look. It employs a simplified design with fewer technical features capable to address modern data center deployments,” said Luca Rozzoni, CPI Sr. Product Manager for Europe.

Key features include:

  • Allows for scalability and network upgrades
  • Features a static load rating of 1500 kg
  • Manages and protects cabling and equipment in a simple, affordable way
  • Provides open rack accessibility with security of the cabinet
  • Delivers thermal management to ensure uptime

The cabinet is available in several standard configurations, including 42 rack-mount units (U) and 47U, 600 mm and 800 mm widths and 1000 mm and 1200 mm depths, to allow flexibility to fit most data center designs.

Manufactured in Ellwangen, Germany, the EuroFrame Cabinet is the latest addition to CPI’s industry-leading server and network equipment storage solutions for data centers.

For more information about CPI’s EF-Series EuroFrame Cabinet, visit the product page

Raissa Carey, eContent Specialist

Search CPI in the News
Get Blog Updates
Stay up to date on latest news and solutions.