TELCO-Style Cable Runway
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción General

Similar in construction to our Universal Cable Runway. The side stringers are 1 1/2" x 3/8" x .065" and the cross members are 1/2" x 1" x .065" welded at 9" intervals. The overall length is 9' 8-1/2" to comply with TELCO-Style standards.

Key Features and Benefits

  • The overall length is 9’ 8-1/2”116.5” (2959 mm) or 4’ 5-1/2”/53.5”(1359 mm) to comply with TELCO-Style standards
  • Individually boxed to prevent scratching and damage Installation Best Practices includes Runway Elevation Kit
Explorar Opciones de Productos
Refine By
Refine By
  • Ancho
  • Longitud
  • Acabado/ Color
Explore Sizes & Options (24 Product Options)
Número de Producto Ancho Longitud Acabado/ Color Precio (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters