Small Applications, Limited Space? Think CPI’s ThinLine Wall-Mount Cabinets
May 02, 2014
If you have small cross-connect, switch and/or server applications and little space, then Chatsworth Products’ (CPI) ThinLine II wall-mount cabinet is what you need.
Ideal for small open spaces such as classrooms, hospitals, offices, etc, ThinLine's low-profile design only projects 12” or less from the wall, making it an excellent choice where space is limited.
All models support up to 100 pounds of equipment and include 19” EIA compliant equipment mounting rails and hardware that can be easily rotated for horizontal or vertical mounting.
The sturdy steel material and smooth rounded edges and bumpers in the corners help protect users from injury. Also, the doors can be reversed to open from the right or left or turned to hinge at the bottom.
Other features include:
- Easy-to-remove top panel for direct access to the front of switches and routers without disturbing other devices
- Ventilation via louvers and fan accessory
- Generous outlets for cable exit and entry
- Room for a server, switch, horizontal cable manager, patch panel, fiber service loop, fiber-optic patch panel – and more
For more information, visit the product page.
Raissa Carey, eContent Specialist