J-Clips for Leak Detection Sensors
J-Clips for Leak Detection Sensors
2 Options
J-Clips for Leak Detection Sensors
Customize Your Product
Explore Sizes & Options
Add to Cart Add | |||
---|---|---|---|
60109-006 | $37.11 | ||
60109-007 | $162.41 |
Product Description
Use J-Clips to install Leak Detection Sensor Rope. J-Clips are constructed of durable nylon with an adhesive backing for easy and secure installation.
Key Features and Benefits
- Operating Environment (Adhesive): -4°F to 122°F (-20°C to 50°C)
- Size: 1.1”H x 1”W x 0.5”D (28 mm x 25 mm x 12 mm)
- Weight: 0.3 lb (0.1 kg)
- Material: UL94 V-1, RMS-05 Nylon
- Color: White