Cart
Loading...
Loading...

Metered eConnect PDU

147 Options
Customize Your Product
Phase
Cabinet Compatibility
Explore Sizes & Options
Filter
Add to Cart Add
E1-2010-E
IEC 60309 60A 3P+N+E
(30) C13 Locking + (12) C19 Locking Outlets
220-240/380-415V
Three-Phase
60A
34.5kW
42U or Higher
Glacier White
$2,138.94
E1-2010-C
IEC 60309 60A 3P+N+E
(30) C13 Locking + (12) C19 Locking Outlets
220-240/380-415V
Three-Phase
60A
34.5kW
42U or Higher
Black
$2,138.94
E1-2089-C
IEC 60309 100A 3P+E
(30) C13 Locking + (12) C19 Locking Outlets
208V
Three-Phase
100A
28.8kW
42U or Higher
Black
$2,799.90
E1-2011-E
AC Terminal Block 3P4W
(30) C13 Locking + (12) C19 Locking Outlets
208V
Three-Phase
100A
28.8kW
42U or Higher
Glacier White
$1,881.90
E1-2001-E
C20 Inlet to NEMA L5-20P
(24) 5-20 Standard Outlets
120V
Single-Phase
20A
1.9kW
42U or Higher
Glacier White
$883.70
E1-2002-C
NEMA L5-30P
(24) 5-20 Standard Outlets
120V
Single-Phase
30A
2.9kW
42U or Higher
Black
$1,064.11
E1-2192-C
IEC 60309 100A 3P+N+E
(12) C13 Locking + (24) C19 Locking Outlets
220-240/380-415V
Three-Phase
100A
57.5kW
45U or Higher
Black
$3,512.27
E1-2192-CE
IEC 60309 100A 3P+N+E
(12) C13 Locking + (24) C19 Locking Outlets
220-240/380-415V
Three-Phase
100A
57.5kW
45U or Higher
1 Black + 1 Glacier White
$6,883.16
E1-2010-CE
IEC 60309 60A 3P+N+E
(30) C13 Locking + (12) C19 Locking Outlets
220-240/380-415V
Three-Phase
60A
34.5kW
42U or Higher
1 Black + 1 Glacier White
$4,191.59
E1-2089-E
IEC 60309 100A 3P+E
(30) C13 Locking + (12) C19 Locking Outlets
208V
Three-Phase
100A
28.8kW
42U or Higher
Glacier White
$2,799.90
E1-2004-CE
NEMA L6-30P
(24) C13 Locking Outlets
208V
Single-Phase
30A
5kW
42U or Higher
1 Black + 1 Glacier White
$1,804.24
E1-2001-C
C20 Inlet to NEMA L5-20P
(24) 5-20 Standard Outlets
120V
Single-Phase
20A
1.9kW
42U or Higher
Black
$883.70
E1-2001-CE
C20 Inlet to NEMA L5-20P
(24) 5-20 Standard Outlets
120V
Single-Phase
20A
1.9kW
42U or Higher
1 Black + 1 Glacier White
$1,732.06
E1-2003-CE
C20 Inlet to NEMA L6-20P
(24) C13 Locking Outlets
208V
Single-Phase
20A
3.3kW
42U or Higher
1 Black + 1 Glacier White
$1,633.60
E1-2089-CE
IEC 60309 100A 3P+E
(30) C13 Locking + (12) C19 Locking Outlets
208V
Three-Phase
100A
28.8kW
42U or Higher
1 Black + 1 Glacier White
$5,487.80
E1-2004-C
NEMA L6-30P
(24) C13 Locking Outlets
208V
Single-Phase
30A
5kW
42U or Higher
Black
$884.47
E1-2003-E
C20 Inlet to NEMA L6-20P
(24) C13 Locking Outlets
208V
Single-Phase
20A
3.3kW
42U or Higher
Glacier White
$833.47
E1-2002-CE
NEMA L5-30P
(24) 5-20 Standard Outlets
120V
Single-Phase
30A
2.9kW
42U or Higher
1 Black + 1 Glacier White
$2,085.64
E1-2002-E
NEMA L5-30P
(24) 5-20 Standard Outlets
120V
Single-Phase
30A
2.9kW
42U or Higher
Glacier White
$1,064.11
E1-2011-C
AC Terminal Block 3P4W
(30) C13 Locking + (12) C19 Locking Outlets
208V
Three-Phase
100A
28.8kW
42U or Higher
Black
$1,881.90
Product Description

Metered eConnect® PDUs feature a local display for easy reading of input current to help with initial installation and properly balanced operations.

Key Features and Benefits
  • Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
  • Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
  • No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
  • Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
  • Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
  • Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
  • High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.