Ring Cable Manager for Z4-Series SeismicFrame Cabinets
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
14445-E00 | 5.6" (142 mm) | Glacier White | $293.15 | ||
14440-C00 | 1.6" (41 mm) | Black | $221.95 | ||
14440-C01 | 1.6" (41 mm) | Black | $229.10 | ||
14445-C00 | 5.6" (142 mm) | Black | $279.18 | ||
14445-C01 | 5.6" (142 mm) | Black | $286.34 | ||
14445-E01 | 5.6" (142 mm) | Glacier White | $300.66 | ||
14440-E01 | 1.6" (41 mm) | Glacier White | $240.52 | ||
14440-E00 | 1.6" (41 mm) | Glacier White | $233.04 |
Product Description
Ring Cable Manager is independent of the equipment mounting rails, creating a separate vertical pathway for cables and includes plastic cable rings to organize cables.
Key Features and Benefits
- Attaches to the frame in a fixed location, independent of the equipment mounting rails
- Rings have an opening on the front for easy addition
- or removal of cables
- Includes: brackets, rings, installation hardware
- Material: Steel brackets, plastic rings
- Finish: Black or Glacier White; rings are Black
- Select part number to match
Product Information
Features of the Z4 Cable Management Ring
Effective cable cabinets are essential for maintaining order and airflow in modern data centers. The Z4 Ring cable manager provides a dedicated pathway that keeps cables separated from equipment mounting rails. This design reduces clutter and supports reliable operation of high‑density infrastructure. The Z4 Ring integrates steel brackets with molded plastic rings that snap into place, creating sturdy yet flexible cable enclosures. Available in black or Glacier White, the finish matches the SeismicFrame® cabinet exterior for a seamless appearance. The rings feature front openings, allowing quick addition or removal of cables without disassembly. Installation is straightforward because the manager attaches to a fixed location on the cabinet frame, independent of rack rails. Required hardware is included, eliminating the need for additional fasteners. Once installed, the cable management ring guides bundles vertically, simplifying routing and future upgrades. Designed specifically for SeismicFrame® cabinets, the Z4 Ring accommodates both 1.6 in (41 mm) and 5.6 in (142 mm) widths, fitting a range of cable capacities. Its modular construction ensures compatibility across the Z4 series, providing a consistent solution for multi‑tenant and hyperscale environments. The independent pathway also improves thermal performance by keeping airflow unobstructed. By incorporating this cable management ring, facilities gain organized cable cabinets that enhance serviceability and reduce downtime. The solution aligns with CPI's commitment to rapid customization and global availability. Contact a CPI sales specialist to integrate the Z4 Ring into your enclosure design.