Standard PDU Bracket Kit for ZetaFrame Cabinet




Product Description
Standard PDU Bracket Kit for ZetaFrame®Cabinet, 2-Piece, Black
Product Information
Key Benefits of the Standard PDU Bracket Kit
The ZetaFrame® PDU bracket kit provides a dedicated mounting solution for power distribution units within ZetaFrame® cabinets. Designed as a standard PDU bracket, it aligns precisely with the cabinet's rear panel to maintain a clean cable path. This power management accessory enables fast integration of PDUs without compromising enclosure integrity. Constructed from high‑strength, powder‑coated steel, the bracket kit resists corrosion and heavy‑duty handling in demanding data‑center environments. The two‑piece design distributes load evenly across the cabinet frame, reducing stress on mounting points. All hardware is pre‑finished to CPI quality standards for long‑term durability. Installation requires only basic tools and can be completed in minutes by following the included guide. The kit's modular components slide into pre‑drilled slots, eliminating the need for custom drilling or welding. This streamlined process accelerates deployment and minimizes downtime during upgrades. By securing the PDU firmly, the bracket improves airflow and maintains proper thermal management within the enclosure. The sturdy attachment also protects against accidental dislodgement, enhancing overall system reliability. Customers benefit from reduced maintenance visits and consistent power delivery. CPI offers engineering support for tailoring the bracket kit to unique rack configurations when needed. Compatibility with all ZetaFrame® cabinet models ensures a universal solution across the product line. The combination of robust construction and CPI's expert assistance delivers a trustworthy power management accessory for any data‑center deployment.